You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. IE5361

Inductive sensor

IE5361

IEB3004-BPKG/V4A/AS-514-TPS RT

Inductive sensor

IE5361

IEB3004-BPKG/V4A/AS-514-TPS RT

Article no longer available - archive entry
Alternative articles: IE5362 Product comparison: IE5361 / IE5362 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
Product characteristics
Electrical design PNP
Output function normally open
Sensing range [mm] 4
Housing threaded type
Dimensions [mm] M8 x 1 / L = 50
Electrical data
Operating voltage [V] 10...36 DC; (; to PELV)
Current consumption [mA] < 15
Protection class III
Reverse polarity protection yes
Outputs
Electrical design PNP
Output function normally open
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 250
Switching frequency DC [Hz] 300
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 4
Operating distance [mm] 0...3.25
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.3
Hysteresis [% of Sr] 1...20
Operating conditions
Ambient temperature [°C] -10...60
Protection IP 67
Tests / approvals
EMC
EN 61000-4-2 ESD 4 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 10 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-5 Surge 0,5 kV line to line, Ri: 2 Ohm
EN 61000-4-6 HF conducted 10 V
EN 55011 class B
Mechanical data
Housing threaded type
Mounting non-flush mountable
Dimensions [mm] M8 x 1 / L = 50
Thread designation M8 x 1
Materials stainless steel; LCP
Displays / operating elements
Display
switching status 4 x 90° LED, red
Accessories
Items supplied
lock nuts: 2
Remarks
Remarks
IP 67 if screwed on
Pack quantity 1 pcs.
Electrical connection - plug
Connection Connector: 1 x M8; coding: A