You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. ID9213

Inductive sensor

ID9213

ID-2050-ARKG/6M/PVC

Inductive sensor

ID9213

ID-2050-ARKG/6M/PVC

Article no longer available - archive entry
  • ce
Product characteristics
Electrical design PNP/NPN
Output function normally open
Sensing range [mm] 50
Housing rectangular
Dimensions [mm] 120 x 80 x 30
Electrical data
Operating voltage [V] 10...55 DC
Protection class II
Reverse polarity protection yes
Outputs
Electrical design PNP/NPN
Output function normally open
Max. voltage drop switching output DC [V] 4.5
Minimum load current [mA] 5
Max. leakage current [mA] 0.6
Permanent current rating of switching output DC [mA] 100
Switching frequency DC [Hz] 8
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 50
Sensing range adjustable yes
Factory setting sensing range [mm] 50
Real sensing range Sr [mm] 50 ± 10 %
Operating distance [mm] 0...40.5
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2
Hysteresis [% of Sr] 1...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 65
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
Mechanical data
Housing rectangular
Mounting non-flush mountable
Dimensions [mm] 120 x 80 x 30
Materials PPE modified
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Items supplied
screwdriver: 1
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 6 m, PVC; 2 x 0.34 mm²