You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. ID0011

Inductive sensor

ID0011

IDE2040-ABOW/TS-700-A

Inductive sensor

ID0011

IDE2040-ABOW/TS-700-A

Article no longer available - archive entry
Alternative articles: ID0034 Product comparison: ID0011 / ID0034 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Output function normally open
Sensing range [mm] 40
Housing rectangular
Dimensions [mm] 105 x 80 x 40
Electrical data
Frequency AC [Hz] 47...63
Operating voltage [V] 20...250 AC
Reverse polarity protection no
Outputs
Output function normally open
Max. voltage drop switching output AC [V] 5.5
Minimum load current [mA] 5
Max. leakage current [mA] 2.5
Permanent current rating of switching output AC [mA] 300
Short-time current rating of switching output [mA] 2200; (20 ms / 0,5 Hz)
Switching frequency AC [Hz] 4
Short-circuit protection no
Overload protection no
Detection zone
Sensing range [mm] 40
Sensing range adjustable yes
Factory setting sensing range [mm] 40
Real sensing range Sr [mm] 40 ± 10 %
Operating distance [mm] 0...32.4
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.4 / copper: 0.3
Hysteresis [% of Sr] 1...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] 0...50
Protection IP 65
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
Mechanical data
Housing rectangular
Mounting flush mountable
Dimensions [mm] 105 x 80 x 40
Materials PPE modified
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Items supplied
screwdriver: 1
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connection Connector: 1 x Ø 28 mm; coding: A