You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. IB5140

Inductive sensor

IB5140

IBE3020-FPKG H01

Inductive sensor

IB5140

IBE3020-FPKG H01

Article no longer available - archive entry
Alternative articles: IB5063 Product comparison: IB5140 / IB5063 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
Product characteristics
Electrical design PNP
Output function normally open / normally closed; (selectable)
Sensing range [mm] 20
Housing cylindrical
Dimensions [mm] Ø 34 / L = 98
Electrical data
Operating voltage [V] 10...36 DC
Current consumption [mA] 15; (24 V)
Protection class II
Reverse polarity protection yes
Outputs
Electrical design PNP
Output function normally open / normally closed; (selectable)
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 250
Switching frequency DC [Hz] 350
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 20
Real sensing range Sr [mm] 20 ± 10 %
Operating distance [mm] 0...16.2
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.3
Hysteresis [% of Sr] 3...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 65
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
Mechanical data
Housing cylindrical
Mounting non-flush mountable
Type of mounting with mounting clamp; (E10193)
Dimensions [mm] Ø 34 / L = 98
Materials PBT; end cap: PC
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Items supplied
Mounting clamps: 1
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection terminals: ...2.5 mm²