You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. IA9213

Inductive sensor

IA9213

IA-2010-ARKG/UP/6M

Inductive sensor

IA9213

IA-2010-ARKG/UP/6M

Article no longer available - archive entry
Alternative articles: IA5122 Product comparison: IA9213 / IA5122 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
Product characteristics
Electrical design PNP/NPN
Output function normally open
Sensing range [mm] 10
Housing cylindrical
Dimensions [mm] Ø 20
Electrical data
Operating voltage [V] 10...55 DC
Protection class I
Reverse polarity protection yes
Outputs
Electrical design PNP/NPN
Output function normally open
Max. voltage drop switching output DC [V] 4.6
Minimum load current [mA] 4
Max. leakage current [mA] 0.6
Permanent current rating of switching output DC [mA] 400
Switching frequency DC [Hz] 500
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 10
Real sensing range Sr [mm] 10 ± 10 %
Operating distance [mm] 0...8.1
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2
Hysteresis [% of Sr] 1...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
Mechanical data
Housing cylindrical
Mounting non-flush mountable
Dimensions [mm] Ø 20
Materials PBT
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Items supplied
Mounting clamps: 1
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 6 m, PVC; 2 x 0.34 mm²