You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. IA5125

Inductive AS-Interface sensor

IA5125

IAE2010-ASI

Inductive AS-Interface sensor

IA5125

IAE2010-ASI

Article no longer available - archive entry
  • ce
  • asi
Product characteristics
Electrical design AS-i
Sensing range [mm] 10
Housing cylindrical
Dimensions [mm] Ø 20 / L = 92
Electrical data
Operating voltage [V] 26.5...31.6 DC
Current consumption [mA] < 30
Protection class III
Reverse polarity protection yes
Outputs
Electrical design AS-i
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 10
Operating conditions
Ambient temperature [°C] -25...70
Protection IP 65
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
AS-i classification
AS-i I/O configuration [hex] 1
AS-i ID code [hex] 1
AS-i certificate 02601
Mechanical data
Housing cylindrical
Mounting non-flush mountable
Dimensions [mm] Ø 20 / L = 92
Materials PBT; LED window: PC
Displays / operating elements
Display
switching status 1 x LED, yellow
unsafe zone 1 x LED, red sensor coil wire break, sensor coil short circuit Sr: 0...10 % (< 10 Hz) Sn: 80...115 % (< 10 Hz)
Accessories
Items supplied
Mounting clamps: 1
Remarks
Remarks
Assured range: approx. 10...80 % of Sn
Pack quantity 1 pcs.
Electrical connection
Connection terminals: ...2.5 mm²