You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. I95020

Inductive sensor

I95020

I9-3002-ANKG/0,3MBH/WKLDIST/RT

Inductive sensor

I95020

I9-3002-ANKG/0,3MBH/WKLDIST/RT

Article no longer available - archive entry
  • ce
Product characteristics
Electrical design NPN
Output function normally open
Sensing range [mm] 2
Housing rectangular
Dimensions [mm] 16 x 30 x 8
Electrical data
Operating voltage [V] 10...36 DC
Current consumption [mA] < 5
Protection class III
Reverse polarity protection yes
Outputs
Electrical design NPN
Output function normally open
Max. voltage drop switching output DC [V] 1
Permanent current rating of switching output DC [mA] 50
Switching frequency DC [Hz] 1000
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 2
Real sensing range Sr [mm] 2 ± 10 %
Operating distance [mm] 0...1.6
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.3
Hysteresis [% of Sr] 1...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] 0...60
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
Mechanical data
Housing rectangular
Mounting non-flush mountable
Dimensions [mm] 16 x 30 x 8
Materials PA; AlMgSi0,5
Displays / operating elements
Display
switching status 1 x LED, red
Accessories
Items supplied
Angle brackets
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 0.3 m, PUR; 3 x 0.14 mm²