You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E70185

Connection cable

E70185

VDOGH040VAS0005E04STGH040VAS

Connection cable

E70185

VDOGH040VAS0005E04STGH040VAS

Article no longer available - archive entry
Alternative articles: EVT044 Product comparison: E70185 / EVT044 When selecting an alternative article and accessories please note that technical data may differ!
Application
Special feature Free from silicone; Gold-plated contacts
Free from silicone yes
Electrical data
Operating voltage [V] < 250 AC / < 300 DC
Max. current load total [A] 4
Operating conditions
Ambient temperature [°C] -25...70
Protection IP 67
Mechanical data
Materials PVC
Moulded-body material PVC
Material nut stainless steel (316L/1.4404)
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connector: 1 x M12, straight; coding: A; Moulded body: PVC; Locking: stainless steel (316L/1.4404); Contacts: gold-plated
Electrical connection
Connection Cable: 5 m, PVC, orange, Ø 5 mm; 4 x 0.25 mm² (32 x Ø 0.1 mm )
Electrical connection - socket
Connector: 1 x M12, straight; coding: A; Moulded body: PVC; Locking: stainless steel (316L/1.4404); Contacts: gold-plated