You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E70171

Connecting cable with plug

E70171

ASTGB040PLS0002E04

Connecting cable with plug

E70171

ASTGB040PLS0002E04

Article no longer available - archive entry
Electrical data
Operating voltage [V] < 250 AC / 10...55 DC
Operating conditions
Ambient temperature [°C] -25...90
Protection IP 67
Mechanical data
Dimensions [mm] 26 x 26 x 55
Materials TPU
Moulded-body material TPU
Material nut PA
Remarks
Remarks
pin 2 leading
Pack quantity 1 pcs.
Electrical connection
Cable: 2 m, PVC, orange, Ø 6.3 mm; 4 x 0.5 mm² (16 x Ø 0.2 mm )
Electrical connection - plug
Connection Connector: 1 x 7/8", straight; coding: A; Moulded body: TPU; Locking: PA; Tightening torque: 0.5 Nm