You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E70165

Connecting cable with socket

E70165

ADOGB030PLS0002E03

Connecting cable with socket

E70165

ADOGB030PLS0002E03

Article no longer available - archive entry
Alternative articles: E20428 Product comparison: E70165 / E20428 When selecting an alternative article and accessories please note that technical data may differ!
Electrical data
Operating voltage [V] < 250 AC
Operating conditions
Ambient temperature [°C] -40...90
Protection IP 68
Mechanical data
Dimensions [mm] 26 x 26 x 60
Materials TPU
Moulded-body material TPU
Material nut PA
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 2 m, PVC, orange, Ø 7.2 mm; 3 x 0.75 mm² (22 x Ø 0.2 mm )
Electrical connection - socket
Connection Connector: 1 x 7/8", straight; coding: A; Moulded body: TPU; Locking: PA