You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E70145

Jumper cable with valve plug

E70145

VVDAB031--S00,6A03STAH030VAS

Jumper cable with valve plug

E70145

VVDAB031--S00,6A03STAH030VAS

Article no longer available - archive entry
Application
Special feature Halogen-free
Electrical data
Operating voltage [V] < 24 AC/DC
Operating conditions
Ambient temperature [°C] -25...90
Protection IP 67
Mechanical data
Dimensions [mm] 30 x 15 x 39
Materials PUR
Moulded-body material PUR
Material nut stainless steel (316L/1.4404)
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Items supplied
screw
panel for labelling
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connector: 1 x M12, angled; coding: A; Moulded body: PUR; Locking: stainless steel (316L/1.4404)
Electrical connection
Connection Cable: 0.6 m, PUR, Halogen-free, black, Ø 5.5 mm; 3 x 0.5 mm² (16 x Ø 0.2 mm )
Electrical connection - socket
Connector: 1 x valve type B DIN, angled; Moulded body: PUR; Locking: stainless steel (316L/1.4404)