You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E70124

Connection cable

E70124

VDOGH040PL-0002A03STGH040MSS

Connection cable

E70124

VDOGH040PL-0002A03STGH040MSS

Article no longer available - archive entry
Electrical data
Operating voltage [V] 10...36 DC
Operating conditions
Ambient temperature [°C] -25...90
Protection IP 67
Mechanical data
Dimensions [mm] 15 x 15 x 42
Materials TPU; PBT
Moulded-body material TPU / PBT
Material nut PBT / PA
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connector: 1 x M12, straight; coding: A; Moulded body: TPU / PBT; Locking: PBT
Electrical connection
Connection Cable: 2 m, PUR / PVC; 4 x 0.25 mm²
Electrical connection - socket
Connector: 1 x M12, straight; coding: A; Moulded body: TPU / PBT; Locking: PA