You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E70100

Wirable socket

E70100

SDOGL070PLSFKPG

Wirable socket

E70100

SDOGL070PLSFKPG

Article no longer available - archive entry
Alternative articles: E70142 Product comparison: E70100 / E70142 When selecting an alternative article and accessories please note that technical data may differ!
Electrical data
Operating voltage [V] < 250 AC / < 300 DC
Max. current load total [A] 10
Operating conditions
Ambient temperature [°C] -40...100
Protection IP 67
Mechanical data
Dimensions [mm] 29 x 29 x 71
Materials PBT
Moulded-body material PBT
Material nut PBT
Remarks
Pack quantity 1 pcs.
Electrical connection
terminals: ...2.5 mm²; Cable sheath: Ø 10...12 mm
Electrical connection - socket
Connection Connector: 1 x Rd24, straight; coding: A; Moulded body: PBT; Locking: PBT