You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E70052

Connection cable

E70052

VDOAH040MSS00,3A04STAH040MSS

Connection cable

E70052

VDOAH040MSS00,3A04STAH040MSS

Article no longer available - archive entry
Alternative articles: EVC030 Product comparison: E70052 / EVC030 When selecting an alternative article and accessories please note that technical data may differ!
Electrical data
Operating voltage [V] 10...30 DC
Operating conditions
Ambient temperature [°C] -25...90
Protection IP 67
Mechanical data
Materials TPU
Moulded-body material TPU
Material nut brass, nickel-plated
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connector: 1 x M12, angled; coding: A; Moulded body: TPU; Locking: brass, nickel-plated
Electrical connection
Connection Cable: 0.3 m, PUR / PVC, orange, Ø 5 mm; 4 x 0.25 mm² (32 x Ø 0.1 mm )
Electrical connection - socket
Connector: 1 x M12, angled; coding: A; Moulded body: TPU; Locking: brass, nickel-plated