You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E70049

Connection cable

E70049

VDOAH040MSS0005A04STGH040MSS

Connection cable

E70049

VDOAH040MSS0005A04STGH040MSS

Article no longer available - archive entry
Electrical data
Operating voltage [V] 10...30 DC
Operating conditions
Ambient temperature [°C] -25...90
Protection IP 67
Mechanical data
Materials TPU
Moulded-body material TPU
Material nut brass, nickel-plated
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connector: 1 x M12, straight; coding: A; Moulded body: TPU; Locking: brass, nickel-plated; Tightening torque: 0.5 Nm
Electrical connection
Connection Cable: 5 m, PUR / PVC; 4 x 0.25 mm²
Electrical connection - socket
Connector: 1 x M12, angled; coding: A; Moulded body: TPU; Locking: brass, nickel-plated; Tightening torque: 0.5 Nm