You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. Connection technology
  3. Wirable
  4. Wirable sockets
  5. E60157

Wirable socket

E60157

SDOGK170MKLFKSG

Wirable socket

E60157

SDOGK170MKLFKSG

  • For absolute encoders with 17-pole M23 connector
  • High protection rating for the requirements of harsh industrial environments
  • Wide operating temperature range
  • Safe cable connection due to soldering
Article no longer available - archive entry
Electrical data
Operating voltage [V] 4.5...30 DC
Operating conditions
Ambient temperature [°C] -40...125
Protection IP 67
Mechanical data
Weight [g] 68.6
Dimensions [mm] 28 x 28 x 52
Materials brass in plastic sheath; PA 6.6 black
Moulded-body material brass / PA 6.6, in plastic sheath
Material nut brass, in plastic sheath / PA 6.6, in plastic sheath
Remarks
Pack quantity 1 pcs.
Electrical connection
soldering/crimping connection: ...0.5 mm²
Electrical connection - socket
Connection Connector: 1 x M23, straight; Moulded body: brass / PA 6.6, in plastic sheath; Locking: brass, in plastic sheath