You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. Accessories
  3. Device protection
  4. Thermowells for temperature sensors
  5. E37950

Thermowell for temperature sensors

E37950

THERMOWELL, D6/2"CLAMP/L=300

Thermowell for temperature sensors

E37950

THERMOWELL, D6/2"CLAMP/L=300

  • Reliable protection against aggressive media and high flow velocities
  • Allows the replacement of the temperature sensor in a running process
  • Robust stainless steel housing with high pressure rating
  • Simple process connection via clamp adapter
  • Hygienic design for the requirements of the food and beverage industry
  • fda
  • ehedg
  • ec19352004
  • 3a
Application
Design for temperature sensors EL = 350 mm
Pressure rating [bar] 25
Mechanical data
Weight [g] 725
Materials stainless steel (316L/1.4404)
Sensor connection 1/2" NPS Ø 6 mm suitable for G1/2 and 1/2" NPT
Process connection Clamp DN50 (2") DIN 32676 (ISO 2852)
Surface characteristics Ra/Rz of the wetted parts ≤ 0.6 / -
Installation length EL [mm] 267
Bore length BL [mm] 304.8
Remarks
Pack quantity 1 pcs.