- Products
- E36310
Thermowell for temperature sensors
E36310
SCHUTZROHR BD8 1/2NPTX100 V4A
Thermowell for temperature sensors
E36310
SCHUTZROHR BD8 1/2NPTX100 V4A
Article no longer available - archive entry
Application
Pressure rating [bar] | 16 |
---|
Measuring/setting range
Probe length L [mm] | 82 |
---|
Mechanical data
Materials | stainless steel (316Ti/1.4571) |
---|---|
Sensor connection | Ø 8 mm |
Process connection | 1/2" NPT |
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|