You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E36020

Thermowell for temperature sensors

E36020

THERMOWELL D8/G1/2/L=200

Thermowell for temperature sensors

E36020

THERMOWELL D8/G1/2/L=200

Article no longer available - archive entry
Alternative articles: E37630 or E35020 Product comparison: E36020 / E37630 / E35020 When selecting an alternative article and accessories please note that technical data may differ!
Application
Pressure rating [bar] 16
Measuring/setting range
Probe length L [mm] 182
Mechanical data
Weight [g] 0.141
Materials stainless steel (316Ti/1.4571)
Sensor connection Ø 8 mm
Process connection G 1/2
Remarks
Pack quantity 1 pcs.