You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E34110

Clamp fitting for process sensors

E34110

CLAMP ADAPTER

Clamp fitting for process sensors

E34110

CLAMP ADAPTER

Article no longer available - archive entry
  • 3a
Application
Design for temperature sensors Ø 10 mm
Application hygienic systems
Installation Clamp fitting
Recommended media viscous media and liquids with suspended particles
Pressure rating [bar] 50
No dead space yes
Mechanical data
Weight [g] 0.181
Materials stainless steel (316L/1.4404); FKM
Sensor connection Ø 10 mm
Process connection threaded connection
Surface characteristics Ra/Rz of the wetted parts < 0.6 / -
Remarks
Pack quantity 1 pcs.