You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E33912

Process adapter hygienic pipe fitting

E33912

ADAPT G3/4-DIN11851/DN40 (1.5)

Process adapter hygienic pipe fitting

E33912

ADAPT G3/4-DIN11851/DN40 (1.5)

Article no longer available - archive entry
Application
Pressure rating [bar] 40
Tests / approvals
Pressure Equipment Directive A possible classification to PED depends on the application and has to be carried out by the user / operator.
Safety instructions The compatibility between medium and product material has to be checked in all applications.
Mechanical data
Materials stainless steel (316L/1.4435)
Sensor connection G 3/4
Process connection hygienic pipe fitting DN40 (1,5") DIN 11851
Surface characteristics Ra/Rz of the wetted parts 0.4 / 4
Hygienic equipment class to DIN 11866 H4
Remarks
Pack quantity 1 pcs.