You probably do not come from: Australia.  If necessary, change to: United States
  1. Homepage
  2. Products
  3. E33043

Mounting adapter for process sensors

E33043

ADAPT IFM-BREWERY D=48

Mounting adapter for process sensors

E33043

ADAPT IFM-BREWERY D=48

Article no longer available - archive entry

Technical details
Application
Pressure rating [bar] 10
Mechanical data
Materials stainless steel (1.4404 / 316L)
Sensor connection Aseptoflex
Process connection flange
Surface characteristics Ra/Rz of the wetted parts 0.4 / 4
Hygienic equipment class to DIN 11866 H4
Remarks
Pack quantity 1 pcs.
ifm electronic gmbh • Friedrichstraße 1 • 45128 Essen — We reserve the right to make technical alterations without prior notice. — EN-GB — E33043-00 — 15.11.2012 —