You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. Accessories
  3. Device protection
  4. Mounting sets with protective cover
  5. E21124

Protective cover

E21124

O5 PROTECTIVE BRACKET ROD

Protective cover

E21124

O5 PROTECTIVE BRACKET ROD

  • Efficient protection of the sensor against impact and shock
  • Complete mounting set for clamp mounting
  • Easy, quick and inexpensive fixing
  • Robust design for use in harsh industrial environments
  • For free-standing mounting
Article no longer available - archive entry
Alternative articles: E21084 Product comparison: E21124 / E21084 When selecting an alternative article and accessories please note that technical data may differ!
Application
Design clamp mounting, with protective cover
Mechanical data
Weight [g] 357
Type of mounting free-standing; (M10)
Materials stainless steel (316Ti/1.4571); Clamp: stainless steel (1.4408)
Accessories
Items supplied
head cap screw: 1 x M10 x 120
Nuts: 2 x M10
washers: 2
cylinder screws: 2 x M5 x 16
Remarks
Pack quantity 1 pcs.