You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E21062

Mounting set for position sensors

E21062

SYSTEM COMPONENT M8 BOLT

Mounting set for position sensors

E21062

SYSTEM COMPONENT M8 BOLT

Article no longer available - archive entry
Application
Design clamp mounting
Mechanical data
Type of mounting free-standing; (M8)
Dimensions [mm] Ø 18.5
Materials Clamp: diecast zinc; fixture: steel
Accessories
Items supplied
head cap screw: 1 x M8 x 40
nut
washer
Remarks
Pack quantity 1 pcs.