You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E20813

Protective cover

E20813

PROTECTION FOR OW CABLE

Protective cover

E20813

PROTECTION FOR OW CABLE

  • Easy, quick and inexpensive fixing
  • Robust stainless steel design for use in harsh industrial environments
  • Reliable safe device protection
Article no longer available - archive entry
Application
Design for cable units
Mechanical data
Weight [g] 70.9
Dimensions [mm] 12.5 x 43 x 73
Materials stainless steel (316Ti/1.4571)
Accessories
Items supplied
screws: 4 x M3 x 10
Nuts
washers: 4
Remarks
Pack quantity 1 pcs.