You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E20799

Fibre optic diffuse reflection sensor

E20799

FT-00-M-V-R4/1m

Fibre optic diffuse reflection sensor

E20799

FT-00-M-V-R4/1m

Article no longer available - archive entry
Alternative articles: E20495 Product comparison: E20799 / E20495 When selecting an alternative article and accessories please note that technical data may differ!
Application
Function principle Diffuse reflection sensor
Detection zone
Range with fibre optic amplifier type OKF; OUF
OKF
Range fibre optics [mm] 40
OUF
Range fibre optics [mm] 40
Operating conditions
Ambient temperature [°C] -20...150
Mechanical data
Version of sensing head angled
Total length [mm] 1000
Min. bending radius [mm] 20
Fibre material glass
Fibre head material stainless steel (303/1.4305)
Fibre sheath material metal silicone
Remarks
Pack quantity 1 pcs.