You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E20766

Sensing head for fibre optic diffuse reflection sensor

E20766

FT-11-EPA-M5x30/F2x0,5

Sensing head for fibre optic diffuse reflection sensor

E20766

FT-11-EPA-M5x30/F2x0,5

Article no longer available - archive entry
Alternative articles: E20765 Product comparison: E20766 / E20765 When selecting an alternative article and accessories please note that technical data may differ!
Application
Function principle Diffuse reflection sensor
Detection zone
Range with fibre optic amplifier type OB50; OBF; OO50
OB50
Range fibre optics [mm] 15
OBF
Range fibre optics [mm] 25
OO50
Range fibre optics [mm] 45
Operating conditions
Ambient temperature [°C] -40...70
Mechanical data
Weight [g] 0.007
Version of sensing head straight
Sensing head thread M5
Total length [mm] wirable
Fibre arrangement
Materials housing: brass white bronze coated
Fibre material PMMA
Fibre head material aluminium
Accessories
Items supplied
hexagon nuts: 2 x M5
tooth lock washers: 2
Remarks
Pack quantity 1 pcs.