You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E20742

Fibre optic diffuse reflection sensor

E20742

FT-18-A-A-M6/1M

Fibre optic diffuse reflection sensor

E20742

FT-18-A-A-M6/1M

Article no longer available - archive entry
Application
Function principle Diffuse reflection sensor
Detection zone
Range with fibre optic amplifier type OGF
OGF
Range fibre optics [mm] 15
Operating conditions
Ambient temperature [°C] -40...290
Mechanical data
Version of sensing head straight
Sensing head thread M6
Sensing head length [mm] 25
Total length [mm] 1000
Min. bending radius [mm] 20
Materials Adapter: PPE
Fibre material glass
Fibre head material aluminium
Fibre sheath material PVC
Remarks
Pack quantity 1 pcs.