You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E20685

Adapter plug

E20685

ADAPTER PLUG US-100

Adapter plug

E20685

ADAPTER PLUG US-100

Article no longer available - archive entry
Electrical data
Operating voltage [V] < 250 AC / < 300 DC
Operating conditions
Ambient temperature [°C] -40...85
Protection IP 67
Mechanical data
Weight [g] 0.013
Mounting thread M16
Materials brass nickel-plated
Moulded-body material brass, nickel-plated
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 0.065 m, PVC; 4 x 0.34 mm²
Electrical connection - plug
Connection Connector: 1 x M12; coding: A; Moulded body: brass, nickel-plated