You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E20573

Fibre optic diffuse reflection sensor

E20573

FT-30-A-A-M8/8m

Fibre optic diffuse reflection sensor

E20573

FT-30-A-A-M8/8m

Article no longer available - archive entry
Alternative articles: E20152 Product comparison: E20573 / E20152 When selecting an alternative article and accessories please note that technical data may differ!
Application
Function principle Diffuse reflection sensor
Detection zone
Range with fibre optic amplifier type OIF
OIF
Range fibre optics [mm] 15
Operating conditions
Ambient temperature [°C] -40...290
Mechanical data
Version of sensing head straight
Sensing head thread M8
Total length [mm] 8000
Min. bending radius [mm] 30
Materials Adapter: PA
Fibre material glass
Fibre head material aluminium
Fibre sheath material aluminium
Remarks
Pack quantity 1 pcs.