You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E20532

Fibre optic through-beam sensor

E20532

FE-00-M-V-M4/1m

Fibre optic through-beam sensor

E20532

FE-00-M-V-M4/1m

Article no longer available - archive entry
Alternative articles: E20533 Product comparison: E20532 / E20533 When selecting an alternative article and accessories please note that technical data may differ!
Application
Function principle Through-beam sensor
Detection zone
Range with fibre-optic amplifier type OKF; OUF
OKF
Range of fibre optics [mm] 120
OUF
Range of fibre optics [mm] 120
Operating conditions
Ambient temperature [°C] -20...150
Mechanical data
Version of sensing head straight
Sensing head thread M4
Sensing head length [mm] 15
Total length [mm] 1000
Min. bending radius [mm] 20
Fibre material glass
Fibre head material stainless steel (303/1.4305)
Fibre sheath material metal silicone
Remarks
Pack quantity 1 pcs.