You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E20525

Fibre optic diffuse reflection sensor

E20525

FT-00-M-V-M6/2,5m

Fibre optic diffuse reflection sensor

E20525

FT-00-M-V-M6/2,5m

Article no longer available - archive entry
Application
Function principle Diffuse reflection sensor
Detection zone
Range with fibre optic amplifier type OKF; OUF
OKF
Range fibre optics [mm] 28
OUF
Range fibre optics [mm] 28
Operating conditions
Ambient temperature [°C] -20...150
Mechanical data
Version of sensing head straight
Sensing head thread M6
Sensing head length [mm] 45
Total length [mm] 2500
Min. bending radius [mm] 20
Fibre material glass
Fibre head material stainless steel (303/1.4305)
Fibre sheath material metal silicone
Remarks
Pack quantity 1 pcs.