You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E20497

Fibre optic through-beam sensor

E20497

FE-00-P-A-R3/S

Fibre optic through-beam sensor

E20497

FE-00-P-A-R3/S

Article no longer available - archive entry
Application
Function principle Through-beam sensor
Detection zone
Range with fibre-optic amplifier type OKF; OUF
OKF
Range of fibre optics [mm] 80
OUF
Range of fibre optics [mm] 80
Operating conditions
Ambient temperature [°C] -20...80
Mechanical data
Version of sensing head angled
Sensing head diameter [mm] 3
Sensing head length [mm] 10
Total length [mm] 175; (-5 mm)
Min. bending radius [mm] 20
Materials Adapter: PPE
Fibre material glass
Fibre head material aluminium
Fibre sheath material PVC
Remarks
Pack quantity 1 pcs.