You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E20486

Fibre optic diffuse reflection sensor

E20486

FT-00-M-V-M6/2M

Fibre optic diffuse reflection sensor

E20486

FT-00-M-V-M6/2M

Article no longer available - archive entry
Alternative articles: E20570 Product comparison: E20486 / E20570 When selecting an alternative article and accessories please note that technical data may differ!
Application
Function principle Diffuse reflection sensor
Detection zone
Range with fibre optic amplifier type OKF
OKF
Range fibre optics [mm] 10
Operating conditions
Ambient temperature [°C] -20...80
Mechanical data
Version of sensing head straight
Sensing head thread M6
Total length [mm] 2000
Min. bending radius [mm] 20
Fibre material acrylic
Fibre head material stainless steel (303/1.4305)
Fibre sheath material metal silicone
Remarks
Pack quantity 1 pcs.