You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E20457

Fibre optic diffuse reflection sensor

E20457

FIBRE OPTIC INFRA SENSOR 5M

Fibre optic diffuse reflection sensor

E20457

FIBRE OPTIC INFRA SENSOR 5M

Article no longer available - archive entry
Detection zone
Angle of aperture cylindrical [°] 68
Operating conditions
Ambient temperature [°C] -40...290
Mechanical data
Total length [mm] 5000
Min. bending radius [mm] 30
Fibre arrangement
Fibre material glass
Fibre head material aluminium
Fibre sheath material aluminium
Remarks
Pack quantity 1 pcs.