You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E20446

Connecting cable with socket

E20446

ADOAH042MSS0005B04

Connecting cable with socket

E20446

ADOAH042MSS0005B04

Article no longer available - archive entry
Electrical data
Operating voltage [V] 10...30 DC
Outputs
Electrical design PNP
Operating conditions
Ambient temperature [°C] -25...90
Protection IP 67
Mechanical data
Materials TPU transparent
Moulded-body material TPU, transparent
Material nut brass, nickel-plated
Displays / operating elements
Display
switching status 1 x LED, yellow
operation 1 x LED, green
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 5 m, PUR, orange, Ø 5 mm; 4 x 0.25 mm² (32 x Ø 0.1 mm )
Electrical connection - socket
Connection Connector: 1 x M12, angled; coding: A; Moulded body: TPU, transparent; Locking: brass, nickel-plated