You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E20439

Fibre optic diffuse reflection sensor

E20439

FT-30-A-A-E6/1,5m

Fibre optic diffuse reflection sensor

E20439

FT-30-A-A-E6/1,5m

Article no longer available - archive entry
Alternative articles: E20290 Product comparison: E20439 / E20290 When selecting an alternative article and accessories please note that technical data may differ!
Application
Function principle Diffuse reflection sensor
Detection zone
Range with fibre optic amplifier type OIF
OIF
Range fibre optics [mm] 36
Operating conditions
Ambient temperature [°C] -40...290
Mechanical data
Version of sensing head straight
Sensing head diameter [mm] 6
Total length [mm] 1500
Min. bending radius [mm] 30
Materials Adapter: PA
Fibre material glass
Fibre head material aluminium
Fibre sheath material aluminium
Remarks
Pack quantity 1 pcs.