You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E20395

Fibre optic diffuse reflection sensor

E20395

FT-30-A-A-R8/0,3m

Fibre optic diffuse reflection sensor

E20395

FT-30-A-A-R8/0,3m

Article no longer available - archive entry
Application
Function principle Diffuse reflection sensor
Detection zone
Range with fibre optic amplifier type OIF
OIF
Range fibre optics [mm] 70
Operating conditions
Ambient temperature [°C] -40...290
Mechanical data
Version of sensing head angled
Total length [mm] 300
Min. bending radius [mm] 30
Materials Adapter: PA
Fibre material glass
Fibre head material aluminium
Fibre sheath material aluminium
Remarks
Pack quantity 1 pcs.