You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E20386

Fibre optic diffuse reflection sensor

E20386

FT-18-A-A-R5

Fibre optic diffuse reflection sensor

E20386

FT-18-A-A-R5

Article no longer available - archive entry
Application
Function principle Diffuse reflection sensor
Detection zone
Range with fibre optic amplifier type OGF
OGF
Range fibre optics [mm] 12
Operating conditions
Ambient temperature [°C] -40...290
Mechanical data
Weight [g] 0.061
Version of sensing head angled
Sensing head diameter [mm] 5
Sensing head length [mm] 10
Total length [mm] 600
Min. bending radius [mm] 20; (for fixed installation)
Fibre arrangement
Materials Adapter: PPE
Fibre material glass
Fibre head material aluminium
Fibre sheath material PVC
Accessories
Items supplied
Mounting clamp:, E10221
Remarks
Pack quantity 1 pcs.