You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E20362

Fibre optic through-beam sensor

E20362

FE-00-A-A-M4/2M

Fibre optic through-beam sensor

E20362

FE-00-A-A-M4/2M

Article no longer available - archive entry
Application
Function principle Through-beam sensor
Detection zone
Range with fibre-optic amplifier type OKF; OUF
OKF
Range of fibre optics [mm] 96
OUF
Range of fibre optics [mm] 96
Operating conditions
Ambient temperature [°C] -40...290
Mechanical data
Version of sensing head straight
Sensing head thread M4
Sensing head length [mm] 15
Total length [mm] 2000
Min. bending radius [mm] 20
Materials Adapter: ABS
Fibre material glass
Fibre head material aluminium
Fibre sheath material aluminium
Remarks
Pack quantity 1 pcs.