You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E20337

Fibre optic through-beam sensor

E20337

FE-30-P-A-E3/3M

Fibre optic through-beam sensor

E20337

FE-30-P-A-E3/3M

Article no longer available - archive entry
Application
Function principle Through-beam sensor
Detection zone
Range with fibre-optic amplifier type OIF
OIF
Range of fibre optics [mm] 64
Operating conditions
Ambient temperature [°C] -20...80
Mechanical data
Version of sensing head straight
Sensing head diameter [mm] 3
Total length [mm] 3000
Min. bending radius [mm] 30
Materials Adapter: PA
Fibre material glass
Fibre head material aluminium
Fibre sheath material PVC
Remarks
Pack quantity 1 pcs.