You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E20300

Fibre optic diffuse reflection sensor

E20300

FT-00-P-V-E1/0,25M

Fibre optic diffuse reflection sensor

E20300

FT-00-P-V-E1/0,25M

Article no longer available - archive entry
Application
Function principle Through-beam sensor
Detection zone
Range with fibre-optic amplifier type OKF; OUF
OKF
Range of fibre optics [mm] 50
OUF
Range of fibre optics [mm] 50
Operating conditions
Ambient temperature [°C] -20...80
Mechanical data
Version of sensing head straight
Sensing head diameter [mm] 1
Sensing head length [mm] 5
Total length [mm] 250
Min. bending radius [mm] 10
Materials Adapter: PPE
Fibre material glass
Fibre head material stainless steel (303/1.4305)
Fibre sheath material PVC
Remarks
Pack quantity 1 pcs.