You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E20183

Fibre optic diffuse reflection sensor

E20183

FT-00-A-V-M6/S

Fibre optic diffuse reflection sensor

E20183

FT-00-A-V-M6/S

Article no longer available - archive entry
Application
Function principle Diffuse reflection sensor
Detection zone
Range with fibre optic amplifier type OKF; OUF
OKF
Range fibre optics [mm] 40
OUF
Range fibre optics [mm] 40
Operating conditions
Ambient temperature [°C] -40...290
Mechanical data
Version of sensing head straight
Sensing head thread M6
Sensing head length [mm] 35
Total length [mm] 600
Min. bending radius [mm] 20
Materials Adapter: ABS
Fibre material glass
Fibre head material stainless steel (316Ti/1.4571)
Fibre sheath material aluminium
Remarks
Pack quantity 1 pcs.