You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E20170

Fibre optic diffuse reflection sensor

E20170

FT-30-A-A-M8/5M

Fibre optic diffuse reflection sensor

E20170

FT-30-A-A-M8/5M

Article no longer available - archive entry
Application
Function principle Diffuse reflection sensor
Detection zone
Range with fibre optic amplifier type OIF
OIF
Range fibre optics [mm] 29
Operating conditions
Ambient temperature [°C] -40...290
Mechanical data
Version of sensing head straight
Sensing head thread M8
Total length [mm] 5000
Min. bending radius [mm] 30
Materials Adapter: PA
Fibre material glass
Fibre head material aluminium
Fibre sheath material aluminium
Remarks
Pack quantity 1 pcs.