You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E20149

Fibre optic diffuse reflection sensor

E20149

FT-00-P-A-E3/0,8M

Fibre optic diffuse reflection sensor

E20149

FT-00-P-A-E3/0,8M

Article no longer available - archive entry
Alternative articles: E20123 Product comparison: E20149 / E20123 When selecting an alternative article and accessories please note that technical data may differ!
Application
Function principle Diffuse reflection sensor
Detection zone
Range with fibre optic amplifier type OKF; OUF
OKF
Range fibre optics [mm] 40
OUF
Range fibre optics [mm] 40
Operating conditions
Ambient temperature [°C] -20...80
Mechanical data
Version of sensing head straight
Sensing head diameter [mm] 3
Sensing head length [mm] 25
Total length [mm] 800
Min. bending radius [mm] 20
Materials Adapter: PPE
Fibre material glass
Fibre head material aluminium
Fibre sheath material PVC
Remarks
Pack quantity 1 pcs.