You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E20093

Fibre optic diffuse reflection sensor

E20093

FT-00-P-A-R4/1,2M

Fibre optic diffuse reflection sensor

E20093

FT-00-P-A-R4/1,2M

Article no longer available - archive entry
Alternative articles: E20351 Product comparison: E20093 / E20351 When selecting an alternative article and accessories please note that technical data may differ!
Application
Function principle Diffuse reflection sensor
Detection zone
Range with fibre optic amplifier type OKF; OUF
OKF
Range fibre optics [mm] 40
OUF
Range fibre optics [mm] 40
Operating conditions
Ambient temperature [°C] -20...80
Mechanical data
Version of sensing head angled
Sensing head diameter [mm] 4
Sensing head length [mm] 10
Total length [mm] 1200
Min. bending radius [mm] 20
Materials Adapter: PPE
Fibre material glass
Fibre head material aluminium
Fibre sheath material PVC
Remarks
Pack quantity 1 pcs.