You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E20091

Fibre optic through-beam sensor

E20091

FE-00-P-A-E2,5/1M

Fibre optic through-beam sensor

E20091

FE-00-P-A-E2,5/1M

Article no longer available - archive entry
Application
Function principle Through-beam sensor
Detection zone
Range with fibre-optic amplifier type OKF; OUF
OKF
Range of fibre optics [mm] 120
OUF
Range of fibre optics [mm] 120
Operating conditions
Ambient temperature [°C] -20...80
Mechanical data
Version of sensing head straight
Sensing head diameter [mm] 2.5
Sensing head length [mm] 10
Total length [mm] 1000
Min. bending radius [mm] 10
Materials Adapter: PPE
Fibre material glass
Fibre head material aluminium
Fibre sheath material PVC
Remarks
Pack quantity 1 pcs.