You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E20084

Fibre optic diffuse reflection sensor

E20084

FT-00-A-A-R4/1M

Fibre optic diffuse reflection sensor

E20084

FT-00-A-A-R4/1M

Article no longer available - archive entry
Application
Function principle Diffuse reflection sensor
Detection zone
Range with fibre optic amplifier type OKF; OUF
OKF
Range fibre optics [mm] 40
OUF
Range fibre optics [mm] 40
Operating conditions
Ambient temperature [°C] -40...290
Mechanical data
Version of sensing head angled
Sensing head diameter [mm] 4
Sensing head length [mm] 10
Total length [mm] 1000
Min. bending radius [mm] 20
Materials Adapter: ABS
Fibre material glass
Fibre head material aluminium
Fibre sheath material aluminium
Remarks
Pack quantity 1 pcs.