You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E20073

Fibre optic through-beam sensor

E20073

FE-00-P-A-M4/2M

Fibre optic through-beam sensor

E20073

FE-00-P-A-M4/2M

Article no longer available - archive entry
Application
Function principle Through-beam sensor
Detection zone
Range with fibre-optic amplifier type OKF; OUF
OKF
Range of fibre optics [mm] 96
OUF
Range of fibre optics [mm] 96
Operating conditions
Ambient temperature [°C] -20...80
Mechanical data
Weight [g] 0.063
Version of sensing head straight
Sensing head thread M4
Sensing head length [mm] 15
Total length [mm] 2000
Min. bending radius [mm] 10
Fibre arrangement
Materials Adapter: PPE
Fibre material glass
Fibre head material aluminium
Fibre sheath material PVC
Accessories
Items supplied
hexagon nuts: 4 x M4
tooth lock washers: 4
knurled nut: 1 x M11
Remarks
Pack quantity 1 pcs.