You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. Connection technology
  3. Jumper cables
  4. Jumper cables with valve plug
  5. E18125

Jumper cable with valve plug

E18125

VVDAC031MSS00,3H03STGH030MSS

Jumper cable with valve plug

E18125

VVDAC031MSS00,3H03STGH030MSS

  • Reliable connection of valves in the field
  • High protection rating for the requirements of harsh industrial environments
  • Wide operating temperature range
  • Clearly visible LED
  • With integrated protective circuitry
Article no longer available - archive entry
Application
Special feature Free from silicone; Halogen-free; Gold-plated contacts
Free from silicone yes
Electrical data
Operating voltage [V] < 24 AC/DC
Overvoltage protection yes; (VDR)
Max. current load total [A] 3
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 65
Mechanical data
Weight [g] 50.802
Materials PUR
Moulded-body material PUR
Material nut brass, nickel-plated
Displays / operating elements
Display
operation 1 x LED, yellow
Accessories
Items supplied
screw
panel for labelling
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 0.3 m, PUR, Halogen-free, grey, Ø 5 mm; 3 x 0.5 mm² (42 x Ø 0.1 mm )
Electrical connection - plug
Connector: 1 x M12, straight; coding: A; Moulded body: PUR; Locking: brass, nickel-plated; Contacts: gold-plated; Tightening torque: 0.7...0.9 Nm